??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9208047
HELP_VARIABLE
Order Number
9208047
Radius1
137.600 mm
Radius2
147.500 mm
Distance1
170.500 mm
Distance2
160.000 mm
Distance3
153.000 mm
Distance4
10.500 mm
Distance5
7.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D